Search
Product Info
XBee Pro 60mW Wire Antenna
sku: WRL-08742
Description: This is the very popular 2.4GHz XBee XBP24-AWI-001 module from Digi (formally Maxstream). The Pro series have the same pinout and command set of the basic series with an increase output power of 60mW! These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.Features:
- 3.3V @ 215mA
- 250kbps Max data rate
- 60mW output (+18dBm)
- 1 mile (1500m) range
- Built-in antenna
- Fully FCC certified
- 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
Pricing
Comments
7 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















http://www.ladyada.net/make/xbee/point2point.html