Search
Product Info
Programmable IR Receiver SIS-2
sku: SEN-08753
Description: The SIS-2 monitors an IR receiver, and when a certain remote code is detected, an output pin will toggle. Two outputs are available and any code on any remote can be taught to the SIS-2. This makes it simple to implement an infrared (IR) remote controllable switching solution for a wide variety of applications. When used with an inexpensive IR receiver module, the SIS-2 recognizes IR signals from 2 independent IR remote control sources, and provides 2 modes of switching for your application.The IR sources can be from the same or multiple remotes. Works with over 99% of IR remotes, both universal and dedicated types. IR code is easily “taught“ by user with a few simple button presses on the IR remote. IR code is stored in non-volatile, re-programmable memory. Applications include switching and on/off control of two sources, volume control, digital pots, and servos.
Want to build an ultimate universal remote? Check out this popsci article!
Documents: Datasheet
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.















Unless, of course, these RC toys are using infrared (which would make them very picky and hard to use :P).
They're not at all picky or hard to use in their intended environment; indoor rooms at less than 40 feet away.