Product Info


RS232 Shifter SMD No DB9

sku: PRT-08780

Description: The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS232 to TTL and vice versa (TX and RX). This will allow a microcontroller to communicate with a computer. Shifter SMD is powered from the target application and can run at any voltage! That's right - power the board at 5V and the unit will convert RS232 to 5V TTL. Power the board at 2.8V and the Shifter board will convert RS232 to 2.8V CMOS TTL. Includes two indicator LEDs for TX and RX. Runs from 300bps up to 115200bps.

This version comes with no DB9 connector attached. Useful for field installations and projects where RS232 serial is coming from something other than a DB9 cable.

Documents: Schematic
Dimensions: 1.2x1.1"

Pricing

117 in stock
backorder allowed
$9.95 price
$8.96 10-99 (10% off)
$7.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

1 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.