Product Info


LilyPad LiPower

sku: DEV-08786

Description: A small, but very mighty power supply. This board was designed to be as small and inconspicuous as possible. The nice thing about LiPower is the ability to use rechargable Lithium Polymer batteries. These batteries are smaller, flatter, and last much longer than a AAA battery. Attach a single cell LiPo battery, flip the power switch, and you will have a 5V supply to power your LilyPad network. Good up to 150mA. Short circuit protected.

This board has a JST connector, which will connect to our JST terminated single cell 3.7V LiPo batteries. It also has terminals for charging the LiPo battery with one of our LiPo chargers.

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable - but be sure to remove the battery!

Dimensions:
  • 18mm outer diameter
  • Thin 0.8mm PCB
Documents:

Pricing

40 in stock
backorder allowed
$14.95 price
$13.45 10-99 (10% off)
$11.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

2 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.