Search
Product Info
Icecube Light Pipe Switch
sku: COM-08807
Description: Icecube is a creative combination of a light pipe and a switch. It's basically a clear button that you can light up to be any color! The plastic allows any light source to be routed into the clear plastic. The Icecube then clips to the head of a regular momentary switch. We used a switch with a tall actuator so that we could use the Icecube with a standard 5mm LED. The Icecube works best when incorporated into a frame or bezel. The bezel will shroud the Icecube allowing the button much greater contrast as well as supporting the Icecube on top of the switch.Documents: Dimensional Drawing
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















Log in to post comments.