Search
Product Info
Coin Cell Battery Rechargeable - 24.5mm
sku: PRT-08818
Description: A really cool rechargeable Lithium Ion coin cell battery. The battery is rated for 3.7V @ 200mAh - a great way to run a small embedded project for hours. This battery is a standard CR2450 battery size.Dimensions: 24.5x5.2mm
Weight: 6.4g
Datasheet: PD2450 Datasheet
Pricing
Comments
5 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.
















Keep in mind that charging these batteries in series can lead to overcharging. (8.4V total does not necessarily mean 4.2V each)
If not, how to charge PRT-08818? Is this battery suitable for a SD card based data logging system?