Search
Product Info
GeoChron Blue - Field-hardened GPS Logger with Bluetooth®
sku: GPS-08823
Description: The GeoChron Blue is an enclosed, self contained, fully configurable, GPS logger with Bluetooth® capabilites. Insert an SD card, turn on the power switch and the unit will start logging. Checkout the datasheet below for the full description of this feature rich device! Unit does not include SD card. Please see the SD card listed below if you need one.Features:
- EM408 GPS receiver
- Roving Networks RN-41 Bluetooth® Technology
- High sensitivity SiRFIII chipset
- Built-in 1000mAh Lithium Polymer
- Run time:
- 7.4hours continuous
- 500hours sleep
- Selectable time between records
- Selectable log sentences (RMC, GGA, GSA, and GSV)
- Built-in charger (automotive compatible)
- DC charge input of 7-12V
- Works with SD cards up to 2GB
- Tri-color status LED
Documents:
Demos (open with Google Earth):
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















Thanks
Thanks.