Product Info


Color QVGA 2.3" 320x240

sku: LCD-08843

Replacement: None. There is no direct replacement for this item. This page is for reference only.

Description: This is a compact 2.3" diagonal color 320x240 pixel QVGA screen found out the inside of many cellular flip phones. These are meant to be deeply embedded, but because of the wonderful economies of scale, we can offer them for very low-cost.

The ribbon connector is 33pin with 0.8mm pitch. Comes with small adhesive backing on ribbon connector.

You can actually see through the glass. Unit does not come with a backlight, but it does mount very nicely to a specially designed backlight related below. The ribbon folds around the back of the backlight frame and has a cut-out in the ribbon for our smaller 1.1" QVGA display.

Features:

  • Transmissive TFT
  • 34x45mm active area
  • 320x240 RGB pixel
  • 262k color
  • 18-bit parallel data interface
  • Driver IC HD66790

Documents:

Pricing

out of stock
$1.00 price
$0.90 10-99 (10% off)
$0.80 100+ (20% off)
  Auto Notify
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

25 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.