Search
Product Info
ATmega168 with Arduino Bootloader
sku: DEV-08846
Replacement: DEV-09217. We've decided to retire this product. Arduino now uses the ATmega328 so it is the recommended replacement. This page is maintained for historical purposes only.
Description: The name says it all on this one. An ATmega168 in DIP package, pre-loaded with the Arduino Diecimila (16MHz) Bootloader . This will allow you to use Arduino code in your custom embedded project without having to use an actual Arduino board.
To get this chip working with Arduino IDE, you will need an external 16MHz crystal or resonator, a 5V supply, and a serial connection. If you are not comfortable doing this, we recommend purchasing the Arduino Diecimila board that has all of these built into the board.
Atmel's ATMega168 8-Bit Processor in 28 pin DIP package. 16K of program space. 23 I/O lines, 6 of which are channels for the 10-bit ADC. Runs up to 20MHz with external crystal. Package can be re-programmed in circuit.
Documents:
Pricing
Comments
12 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





















to get an idea about it. Basically, to answer your question, you need a converter to go from your computer to serial communication, then you can use the Arduino IDE to program it.