Search
Product Info
RFID USB Reader
sku: SEN-08852
Description: The RFID USB Reader is a simple to use, USB to serial base unit for the ID-2, ID-12, and ID-20 readers. Simply plug a reader into the headers and attach a miniUSB cable. Open a terminal program of your choice at 9600bps 8N1, then scan your 125kHz ID tag and the unique 32-bit ID will be shown on the screen. The unit is based on a FTDI chip and comes with a read LED and buzzer.This product does not come with the RFID reader. ID Readers are listed below.
Dimensions: 1.4x1.2x0.57"
Documents:
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.






















Log in to post comments.