Product Info


Development Platform for LPC2478

sku: DEV-08853

Description: Large ARM7 LPC2478 development board that comes with a great looking TFT display with touch screen mounted within a durable stainless steel shield. 4 LEDs and 3 buttons are available on the front side as well.

Features:
  • MCU: LPC2478
  • LCD 3.5" 320x240 24bit color TFT color with backlight and touchscreen
  • MP3 decoder DSP + codec VS1002D
  • 3-axis digital accelerometer with 11 bit accuracy
  • 64MB SDRAM
  • USB host connector
  • USB device connector
  • IrDA transciever (optional)
  • MICTOR trace connector (optional)
  • PS2 keyboard connector
  • 100Mbit Ethernet
  • CAN driver and connector
  • RS232 with ICSP control
  • SD/MMC card connector
  • JTAG connector
  • Reset button and circuit
  • 2 buttons
  • 1 trimpot
  • UEXT connector
  • Audio IN
  • Audio OUT
  • RTC battery
  • FR-4, 1.5 mm, red soldermask, component print
Dimensions:134.6x101.6mm (5.3 x 4.0")

Documents:
Software:
  • Comes with CD containing Uboot pre-loaded and uCLinux sources and binaries.

Pricing

10 in stock
backorder allowed
$203.95 price
$183.55 10-99 (10% off)
$163.16 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

6 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.