Search
Product Info
Development Terminal PIC18F67J50
sku: DEV-08855
Description: PIC-LCD3310 is development board with a PIC18F67J50, NOKIA 3310 BW 84x48 pixels LCD, joystick, and 3 axis accelerometer. The board has a SD-MMC connector and all PIC ports available on two extension connectors. It's perfect for motion datalogging and analysis. The USB port allows for logged data to be easily transferred to PC.Features:
- MCU: PIC18F67J50 with 128KB Flash memory, 3904B SRAM, 10-bit 8-channel ADC module, PWM, SPI, I2C, EUSART, 2 Analog comparators and 8/16-bit Timer/Counters
- ICSP connector for PIC-ICD2/PIC-ICD2-POCKET debugger/programmer
- LCD NOKIA 3310 black/white 84x48 pixels
- Two status LEDs
- Joystick with LEFT, RIGHT, UP, DOWN and CENTER action
- mini USB connector
- SD/MMC card connector
- MMA7260 accelerometer
- Extension connectors for all PIC ports
- +4.5–6.0V battery connector
- PCB: FR-4, 1.5 mm (0,062''), soldermask, silkscreen component print
Documents:
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















Log in to post comments.