Search
Product Info
RFID Reader Olimex MOD
sku: SEN-08856
Description: Compact USB 125kHz RFID Reader.Features:
- USB plug in module, works with every USB host which supports HID Keyboard and CDC
- Built-in 125kHz antenna
- Read RFID125 kHz tags from up to 5-15 cm distance
- Emulates USB keyboard or Virtual COM port
Documents:
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















Also, I've tested more than 50 of these units. For me, read range is more like 2-3cm. If you need more, and you're willing to void your warranty, I've found that the range can be approximately doubled simply by soldering a 1000uF low-ESR cap in parallel with C8.
Regards
Daniel
I'm trying to make a better coil for it and trying the capacitor trick.
My hands may be chubby, but even with a rfid card or tag it's barely 1 cm.
Got seriously ripped off by this.