Product Info


ProtoBoard TQFP44 0.8mm Pitch

sku: PRT-08879

Description: This breakout board allows for standard surface mount, SMD and SMT, TQFP 44 pin packages with 25mil (0.8mm) spacing between pads. The PCB uses a double copper layer plated thru-hole surface mount design. Square copper pads are located on the bottom side of the board for other surface mount components. Plated thru-holes are off the center of square copper pads for creating soldering space. These work great with our protoboards.

Check out our Surface Mount Soldering Tutorials!

Features:
  • 44 pin, 31mil (0.8mm) spacing.
  • 2 inch square (50.8mm).
  • Three 4-40 standard screw holes for fixing board position.

Pricing

169 in stock
backorder allowed
$4.50 price
$4.05 10-99 (10% off)
$3.60 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.