Product Info


Alcohol Gas Sensor MQ-3

sku: SEN-08880

Description: This alcohol sensor is suitable for detecting alcohol concentration on your breath, just like your common breathalyzer. It has a high sensitivity and fast response time. Sensor provides an analog resistive output based on alcohol concentration. The drive circuit is very simple, all it needs is one resistor. A simple interface could be a 0-3.3V ADC.

Please review the datasheet for conversions to ppm then Wikipedia.org for BAC.

Features:
  • 5V DC or AC circuit
  • Requires heater voltage
  • Operation Temperature: -10 to 70 degrees C
  • Heater consumption: less than 750mW
Dimensions:
  • 16.8mm diameter
  • 9.3 mm height without the pins
Documents:

Pricing

35 in stock
backorder allowed
$4.95 price
$4.46 10-99 (10% off)
$3.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

17 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.