Search
Product Info
Fingerprint Slide Scanner
sku: SEN-08881
Description: This is a low-cost finger print scanner with a slide type sensor where the user slides their finger over the scanner. The ARA-ME-01 uses a simple serial interface that makes identifying users by their finger print fast and easy. This scanner is capable of gathering and storing unique finger prints. Simply hold your finger on the optical scanner, query the device over serial, and you will be issued a unique ID. Use that ID within your embedded system to determine access levels, time clocks, door locks, etc.Unit includes scanning element and control board. We are trying to get pigtail interface cables made but in the interim, you will need to create your own connection to the serial connector.
Features:
- 9600bps TTL serial interface
- 5V@60mA supply
- 256*288 sensor resolution
- Memory for 120 fingerprints
Pricing
Comments
7 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.















We're currently trying to get the right command set from the manufacturer. As soon as we get it, it will get posted here. Very sorry for the trouble.
Pete
:)
lengthXwidthXthickness?