Product Info


ACS712 Breakout

sku: BOB-08882

Description: This is a breakout board for the fully integrated Hall Effect based linear ACS712 current sensor. The sensor gives precise current measurement for both AC and DC signals. Thick copper conductor and signal traces allows for survival of the device up to 5 times overcurrent conditions.

The ACS712 outputs an analog voltage output signal that varies linearly with sensed current. The device requires 5VDC for VCC and a couple of filter capacitors.

Features:

  • x05B (5 Amp) version
  • Low noise analog signal path
  • Device bandwidth is set via the FILTER pin
  • 5us output rise time in response to input current
  • 80kHz bandwidth
  • 1.5% output error at 25 degrees C
  • 1.2mOhm internal conductor resistance
  • 2.1 kVRMS minimum isolation voltage from pins 1-4 to pins 5-8
  • 5.0 VDC, single supply operation
  • 66 to 185 mV/A output sensitivity
  • Output voltage proportional to AC or DC currents
  • Factory-trimmed for accuracy
  • Extremely stable output offset voltage
  • Nearly zero magnetic hysteresis
  • Ratiometric output from supply voltage

Documents:

Pricing

216 in stock
backorder allowed
$9.95 price
$8.96 10-99 (10% off)
$7.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

6 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.