Search
Product Info
Micro Metal Gearmotor 30:1
sku: ROB-08911
Description: This motor from Pololu has a long (0.365" or 9.27 mm), D-shaped metal output shaft that matches the Pololu wheel 42x19mm and 32x7mm. The brass faceplate has two mounting holes threaded for M1.6 screws (1.6�mm diameter, 0.35�mm thread pitch), or you can use the mounting bracket or extended mounting bracket, which are specifically designed to securely mount the gearmotor while enclosing the exposed gears. We recommend the extended mounting bracket for wheels with recessed hubs, such as the Pololu wheel 42�19�mm.
Features:
-
30:1 Gear ratio - 440rpm @ 6V
- 40mA @ 6V
- 360mA stall current @ 6V
- 4 oz inches torque @ 6V
Pricing
Comments
8 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.








































Log in to post comments.