Search
Product Info
LilyPad XBee
sku: DEV-08937
Description: The is a breakout board for the popular XBee modules. Board includes easy-to-sew tabs and all the necessary power regulation to run on the LilyPad system.LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!
LilyPad XBee was co-developed by Kate Hartman and Rob Faludi. It works with all the popular XBee module types but does not ship with a module. Please see the related items below.
Dimensions:
- 50mm outer diameter
- Thin 0.8mm PCB
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





































Or, is there a project for linking the two components ?