Search
Product Info
Breakout Board for VS1103 MIDI Decoder
sku: BOB-08953
Description: The VS1103b is a single-chip MIDI/ADPCM/WAV audio decoder and ADPCM encoder that can handle up to three simultaneous audio streams. It can also act as a MIDI synthesizer. General MIDI and SP-MIDI format files are played, with a maximum simultaneous polyphony of 40! This breakout board can be easily dropped into any project and can also drive 30 Ohm headphones directly.Features:
- Separate Audio and Digital 3.3V supplies
- Onboard 12.288MHz oscillator
Documents:
Pricing
Comments
2 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.














Log in to post comments.