Search
Product Info
Gyro Breakout Board - LISY300AL 300°/s
sku: SEN-08955
Description: This is the breakout board for the low power single axis gyro from ST Microelectronics with a 300 degree per second maximum range. A low-pass filter is integrated into the board along with a power down feature. The LISY300AL outputs an analog voltage in proportion to the angular rate.Features:
- 2.7 to 3.6VDC supply
- +/-300 degree/ second output
- Embedded power-down feature
- Analog rate out
- Integrated low pass filter
- Embedded self test
- High shock survivability
Documents:
Pricing
Comments
8 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


















We'll get that fixed. Thanks for letting us know!
By printing the image, measuring with calipers, and scaling to the dimensions of the LISY300AL, I get 0.50" x 0.65" (12.7 mm x 16.5 mm).
This one is powered with 3.3V and ADXRS610 uses 5V. This is the only direct Difference I see, yet ADXRS610 is twice the price of LISY300AL! What explains that?
Thank you.