Product Info


BlinkM MaxM - I2C Controlled RGB LED

sku: COM-09000

Description: If you used BlinkM and you thought it was good, but needed something to temporarily blind your enemy, the MaxM is what you need. Three large 10mm LEDs combine the forces of 15 individual LED cores to create a flood of RGB light.

BlinkM MaxM is an intensely-bright smart LED for prototyping that comes as a package of two components, a control module (MaxM Master) and a daughter board with three ultrabright LEDs (MaxM Blaster).

MaxM Master runs our unique firmware that creates virtually any RGB color, fades smoothly between two colors, and blinks in virtually any pattern. Like its smaller sibling, it requires almost no knowledge of electronics. Its powerful 1 amp MOSFET transistors can control the industry's most power-hungry LEDs, while its 12 volt power supply lets it be run from a wide variety of power sources, making it perfect for prototyping automotive applications and low-voltage track lighting systems.

MaxM Blaster's trio of LEDs are 50 times as bright as a standard BlinkM and more than 1000 times as bright as a standard LED. They're so amazingly bright they kind of freak us out (and should absolutely not be looked at directly, under any circumstances!).

Finally, it includes four analog input lines, which means that its behavior can be changed without requiring an external controller. We have expanded the BlinkM control language to make this powerful capability available without affecting backward compatibility. All existing BlinkM software should run on the MaxM without requiring any changes.

Documents:

Pricing

132 in stock
backorder allowed
$24.95 price
$22.46 10-99 (10% off)
$19.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

1 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.