Product Info


Function Generator Kit

sku: DEV-09002

Description: This kit from Nuxie includes everything needed to build a function generator capable of producing  sine, triangle and square waves from 25Hz to over 250kHz. An XR2206 IC is used to generate the various waveforms.

Note:
This kit requires a ~14V or higher AC or DC 2.1mm center positive wall wart to fully drive the 12V regulator. Any AC or DC wall-wart that outputs 13V or above should work.

Output Waveforms: 5V TTL Square Wave and selectable Sine or Triangle Wave

Output Amplitude: Square Wave: 5Vp-p, Sine/Triangle: 0Vp-p to approximately 6Vp-p.

Output Frequency: 25Hz to over 250kHz using kit components. Can be modified to 0.01Hz to 1MHz.

The amplitude and frequency adjustment pots are mounted on the board for easy adjustment. An ON/OFF switch, Waveform selector switch and Frequency range switch are also mounted on the board.


Kit Includes:

  • FunGen PCB
  • XR2206 Function Generator IC
  • 74HC04 Hex Inverter IC
  • LM741 Op Amp IC
  • 2.1mm Centre Positive DC Jack
  • 100uF or 10uF Cap
  • 5 - 1uF Cap
  • 2 - 0.1uF Cap
  • 0.22uF Cap
  • 2.2nF Cap
  • 200Ohm Resistor
  • 2 - 1kOhm Resistor
  • 3 - 10kIhm Resistor
  • 1N4001 Diode
  • 3 - Slide Switches
  • 2 - 50kOhm Potentiometer 
  • 1 - 250kOhm Potentiometer
  • 7812 Voltage Regulator
  • 78L05 Voltage Regulator
  • 2x Dual Screw Terminal Connectors

Documents:

Pricing

out of stock
$34.95 price
$31.46 10-99 (10% off)
$27.96 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

15 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.