Search
Product Info
Frequency Counter Kit
sku: DEV-09003
Description: The FunCount kit from Nuxie includes everything needed to build a frequency counter capable of measuring frequencies from 1Hz to over 2MHz. Perfect for use with the FunGen also available.
This simple design uses the 20 pin ATTiny2313 microcontroller to measure frequencies from 1Hz to over 2MHz. The PCB also provides access to the unused microcontroller pins, so that the board can also be used as a general purpose AVR development board with an LCD.
The frequency is displayed on a standard HD44780 16x2 LCD. A bright white text, blue backlit LCD is included with the kit.
The input voltage needs to have at least a 3V swing to be able to trigger the counter.
The kit requires a regulated 5VDC supply.
Kit Includes:
-
FunCount PCB - Preprogrammed ATTiny2313 Atmel Microcontroller
- 16x2 Blue backlit LCD
- 3pin Screw Terminal
- 10kOhm Contrast potentiometer
- 20MHz Crystal
- 2 - 22pF Cap
- 100uF Cap
- 0.1uF Cap
- 2 - 10kOhm Resistor
- 2 - 390Ohm Resistor
- Green LED
- 16pin Male Header
- 16pin Female Header
Documents:
Pricing
Comments
8 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.






















Good Idea...Good Project.
...i only want to note this...the link for Schematic has the same url for Firmware.
Good Idea...Good Project.
Other than that it looks like a good, clean board. I'll have to post some photos after I melt some solder.
when I download the firmware it gives me a file corrupt or invalid error. Anyone else having the same problem ?
Note that these kits sold by Sparkfun come with firmware pre-loaded.
Thanks
LT
Thanks
LT