Product Info


Bluetooth® Portable Rotary Phone - Red

sku: POR-09017

Description: The SparkFun original Portable Rotary Phone has been upgraded! With the Blue Rotary we've taken everything people love about the Port-o-Rotary and substituted the cellular module for a Bluetooth® module. So what's different? You no longer need an activated SIM card to use the phone. This version of the Portable Rotary Phone will work with any cell phone that has support for the Bluetooth® hands-free protocol (iPhone, any phone with Bluetooth® capability). The Blue Rotary still has a functional rotary dial, rings the original, loud metallic bells when a call is received, and has a dial tone.

Phone comes fully assembled and tested. All you have to do is open the phone and turn the unit on. After turning the phone on, follow the instructions in the Blue Rotary User Guide to connect your bluetooth enabled phone to the Blue Rotary. After connecting to the phone, the Blue Rotary will remember your phone's address and automatically reconnect every time you come within range without requiring any user interaction. The Blue Rotary will work on any cellular plan in the world, as long as your cell phone supports the hands-free protocol.

Each Port-O-Rotary is an original rotary phone that has been specially modified. There may be small scratches and scraps on the exterior, also known as 'character'. The battery can run the phone for 30 hours and is charged by an external jack on the rear of the phone (charger included).

Be sure to charge the phone at least once a day if you have the phone continually on.

Note: We've recently encountered issues with this phone not completely working with Blackberry cell phones. It will not dial out via the rotary dial or hang-up properly. This has proven to be true with a Blackberry Storm, and may be the case with other Blackberries. Please be aware of this if you're planning on using the phone with a Blackberry.

Phone Includes:

  • Main controller board
  • Ringer module
  • Bluetooth Module
  • 1100mAh Lithium-Polymer battery
  • Built-in fast battery charger (2 hour max charge time)
  • Wall adapter (US spades but is 110-240V rated)

Dimensions: About the size of a rotary phone...

Weight: ~2lbs

Documents:

We try to keep units in stock but demand is hard to predict. Please place your order at any time and we should be able to fulfill any backorders within 1-2 weeks.

Pricing

6 in stock
backorder allowed
$324.95 price
$292.46 10-99 (10% off)
$259.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.