Product Info


Button Pad Controller SPI

sku: WIG-09022

Description: The Button Pad Controller SPI was designed to compliment the Button Pad Controller USB; though it can also be used as a standalone device. The board is 4”x4” and has 16 tri-color LEDs and 16 corresponding button pads (i.e. The button pad surrounds the LED). The boards communicate via an SPI bus, and up to 10 Button Pad Controllers can be connected in a system (including one Button Pad Controller USB). The default firmware uses a 24 bit color scheme. Each board comes configured to work as a standalone unit and must be reconfigured for multiple board systems.

We do not sell the frames shown in the photograph. We put those together for our own use as a demonstration of what two units look like, boxed up together.

Unit comes fully assembled and tested as shown. Unit does not include top button pad (listed below).

Note: We're using new RGB LEDs which have the blue and green pins swapped. When setting the LED color, you'll need to swap the blue and green values in the command structure. Visually, nothing on the board has changed.

Documents:

Pricing

15 in stock
backorder allowed
$39.95 price
$35.96 10-99 (10% off)
$31.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

13 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.