Product Info


UAV v2 Development Platform

sku: GPS-09038

Description: This is the new three axis UAV development board by Bill Premerlani. This board comes with a dsPIC30F4011 CPU, an MMA7260 three axis accelerometer and 3 LISY300AL gyros. It is intended for the do-it-yourselfer. By itself, it can be used to develop a three axis IMU controller. With the addition of an EM406 GPS receiver it can be used to develop a UAV controller for an RC car, plane, or boat. It comes with self-testing firmware that can serve as a starting point for you to develop your own control and navigation firmware. There is also fully functional, open source autopilot firmware available.

The board also supports a connection to the faster and more accurate UBlox GPS module. The easiest way to connecto to the GPS is with this adapter.

Note:
On the 6 pin debug header, the pin next to the reset button is VPP, according to this convention.

Features:
  • Connection for either a 20-Channel EM-406A SiRF III GPS Receiver or 50-Channel GS407 Helical GPS Receiver (receivers not included)
  • PIC dsPIC30F4011 Controller (with onboard 3.3V and 5V glue logic)
  • dsPIC runs at 120MHz with 16MHz resonator and PLL
  • MMA7260 three axis accelerometer
  • 3 LISY300AL gyros
  • Up to 5 Input, 6 output PWM points
  • 6-Wire debug header or ICSP header
  • 2 Separate colored status LEDs
  • 3 General purpose switches
  • On board 3.3V and 5V regulators (150mA max)
  • 10m Positional Accuracy / 5m with WAAS
  • Spare USART connection for debugging, flight logging, wireless telemetry, etc.
  • 4 Spare digital I/O pins for debugging
Dimensions: 1.5 x 2.75 x 1.0"

Weight: 34 grams (controller and GPS)

Documents:

Pricing

26 in stock
backorder allowed
$149.95 price
$134.95 10-99 (10% off)
$119.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.