Search
Product Info
Development Board Atmel SAM9-L9260
sku: DEV-09047
Description: SAM9-L9260 is low cost development platform with ARM9 microcontroller, 64MB SDRAM and 512MB NAND Flash. The board has an Ethernet 100Mbit controller, USB host, USB device, RS232 and 40 pin extension port with all unused SAM9260 ports available for add-on boards. SAM9-L9260 has a waste amount of Flash and RAM and runs Linux, WindowsCE and other RTOS natively. RTC clock is powered by a 3V backup battery.Features:
- MCU: AT91SAM9260 16/32 bit ARM9™ 180MHz operation
- standard JTAG connector with ARM 2x10 pin layout
- 64MB SDRAM
- 512MB NAND Flash (seen in Linux as silicon drive)
- Ethernet 100Mbit connector
- USB host and USB device connectors
- RS232 interface and drivers
- SD/MMC card connector
- One user button and one reset button
- One power and two status LEDs
- On board voltage regulator 3.3V with up to 800mA current
- Single power supply: 5V DC required
- Power supply filtering capacitor
- 18.432MHz crystal on socket
- Extension headers
- PCB: FR-4, 1.5 mm (0,062"), soldermask, silkscreen component prin
Documents:
- Comes with Linux 2.6 Source and Binary on CD
- User's Manual
- Schematic
- Test Code for EW-ARM
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.






















Log in to post comments.