Product Info


Development Board for PIC32MX340F512

sku: DEV-09050

Description: The PIC32 32-bit processor from Microchip offers speed and performance at low cost. This is entry level board with PIC32MX340F512 microcontroller with 512 KB of Flash 32KB RAM, 80MHz clock, UARTs, PWMs, DMAs. The board has both ICSP and JTAG connectors so it can be programmed with PIC-ICD2 or JTAG tool.

Features:

  • PIC32MX340F512 microcontroller
  • UEXT connector for other Olimex modules like MOD-MP3, MOD-NRF24Lx, MOD-SMB380, MOD-RFID125 etc.
  • ICSP/ICD connector for programming with PIC-ICD2 or PIC-ICD2-POCKET
  • JTAG connector
  • RS232 interface with driver
  • Quartz crystals 8MHz and 32.768kHz
  • Status LED
  • User Button
  • Reset button
  • Power plug-in jack with diode bridge can be powered with AC or DC power supply
  • 3.3V voltage regulator
  • Extension slot on every uC pin
  • Grid 100 mils
  • GND bus
  • Vcc bus
  • Four mounting holes 3,3 mm (0,13")
  • FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print
Dimensions: 100x80 mm (3.9x3.15")

Documents:
Software:

Pricing

2 in stock
backorder allowed
$34.95 price
$31.46 10-99 (10% off)
$27.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.