Product Info


14 Channel 10Hz GPS Receiver - Venus634FLPx

sku: GPS-09060

Description: This is the smallest, most powerful, and most versatile GPS receiver we carry. Comes in at a miniscule 10x10x1.1mm package with an amazingly powerful 10Hz update rate, with 14 channel tracking! With two serial ports (UART and SPI interfaces), 28mA operating current, and high sensitivity, this receiver seriously opens new doors for tracking. Module outputs the standard NMEA-0183 or SkyTraq Binary sentences at a default rate of 9600bps (adjustable to 115200bps). Please note this unit requires an antenna matched to 50Ohms. This is even smaller than the GR-10 and MN5010!

The Venus634LPx has improved sensitivity, an integrated LNA (with multipath detection and suppression), built-in RTC, and integrated single power supply making it very simple to use. In addition, the module supports data logging with an external SPI Flash!

Check out our GPS buying guide!

Features:
  • 51 channel acquisition and 14 channel tracking
  • SkyTraq based chipset
  • 10Hz max update rate (1Hz default)
  • Integrated LNA
  • Single 2.7-3.3V supply
  • Power: 28mA tracking
  • Sensitivity: -161dBm
  • Accuracy: <2.5m
  • Hot start: 1 Seconds
  • Cold Start: 29 Seconds
  • Supports active or passive antennas
  • Supports SBAS (WAAS, EGNOS, MSAS)
Dimensions: 10 x 10 x 1.1mm, LGA44 package

Documents:

Pricing

220 in stock
backorder allowed
$39.95 price
$35.96 10-99 (10% off)
$31.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

23 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.