Search
Product Info
MagnetoPot: Liquid Level Contactless Sensor
sku: SEN-09072
Description: The MagnetoPot is a contactless linear potentiometer used for liquid level and other harsh applications. This innovative sensor allows designers to retroactively assemble the sensor on the outside of pneumatic and hydraulic cylinders, which connects with the internal magnet of the cylinder. This allows the cylinder to produce linear output and at the same time avoid the internal liquids and grease common to cylinders. Alternatively, the Magnetopot can be affixed to the outside of a liquid tank or directly next to the motion device, creating an almost imperceptible drag and giving linear output for the complete motion without contact. Cycle testing has rated the MagnetoPot over 1 million cycles, and up to 85C. It is elegant but robust, a contactless design which allows for space sensitive requirements, penetration of walls, and longevity in action.The MagnetoPot uses an internal and external magnet to make pressure on the pot, indicating the position. This unique setup allows linear position in very harsh environments such as hydraulic actuators and liquid environments. Because there is an embedded magnet, this pot is a bit thicker than the other membrane potentiometers. The MagnetoPot comes with a magnet internally, but you will need to provide your own magnet externally.
Unit comes with adhesive backing. Connector is 0.1" spaced and bread board friendly.
Specifications:
- Resistance: 10kOhm
- Resistance Tolerance: +/- 20%
- Linearity: +/-5%
- Life cycle: >1 million
- Height: <= 0.40mm
- Temperature: -40C to +50C
- IP Rating: IP66
Documents:
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.












Log in to post comments.