Search
Product Info
LilyPad Protoboard Large
sku: DEV-09101
Description: This is a large board for prototyping through hole components with the LilyPad system. There are an array of pins all shorted together with 10mil traces. This allows for quick and easy prototyping - all you have to do is cut the traces between holes you don't want connected! Standard 0.1" array. Check rear photo for trace configuration.LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!
Dimensions:
- 50mm outer diameter
- Thin 0.8mm PCB
Pricing
Comments
1 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.























Log in to post comments.