Search
Product Info
UMC32 USB-MIDI Controller
sku: DEV-09108
Description: The UMC32 is an OEM/DIY product that allows electronic musicians, multimedia artists, experimenters, and users with little or no electronics experience the ability to create custom user interfaces to control any software application that supports the MIDI protocol. The UMC32 provides the essential core (micro controller, power supply, USB functionality) to allow the user to easily implement their choice of control elements (example: switches, pots and or faders). In short, the UMC32 will allow you to build your own USB-MIDI controller.
No programming is necessary. Onboard DIP switches allow simple configuration of MIDI note or controller data.
Features:
- Easy to implement with little or no electronics experience.
- 32 analog and/or digital inputs provides MIDI note or continuous controller data to your host application.
- USB bus powered. A single USB cable handles power and data.
- Upgradeable firmware via Windows XP / Vista bootloader utility.
- True plug-and-play (USB-MIDI class compliant drivers are provided by the operating system)
- 64 I/O’s can be achieved by linking two UMC32’s together using the UMC-Linker board (sold separately).
- Multiple units can co-exist on the USB bus.
- Compatible with Mac OS X 10.5.x(Leopard), Mac OS X 10.4.x(Tiger), Windows Vista / XP / 2000.
Dimensions: 1.6" x 2.7"
Documents:
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


























Log in to post comments.