Product Info


Venus GPS with SMA Connector

sku: GPS-09133

Description: This is a development board that uses the smallest, most powerful, and most versatile GPS receiver we carry, the Venus. The module can be configured to an amazingly powerful 10Hz update rate, with 14 channel tracking! With two serial ports, UART and SPI interfaces (please see the datasheets on how to implement the SPI interface), 28mA operating current, and high sensitivity, this receiver seriously opens new doors for tracking. Module outputs the standard NMEA-0183 or SkyTraq Binary sentences at a default rate of 9600bps (adjustable to 115200bps).

The Venus634LPx has improved sensitivity, an integrated LNA (with multipath detection and suppression), built-in RTC, and integrated single power supply making it very simple to use. In addition, the module supports data logging with an external SPI Flash!

You can easily connect to the UART using our USB to Serial FT232 Breakout Board.

Check out our GPS buying guide

Features:
  • 51 channel acquisition and 14 channel tracking
  • SkyTraq based chipset
  • 10Hz max update rate (1Hz default)
  • Integrated LNA
  • Single 2.7-3.3V supply
  • 3.3V TTL UART
  • Power: 28mA tracking
  • Sensitivity: -161dBm
  • Accuracy: <2.5m
  • Hot start: 1 Seconds
  • Cold Start: 29 Seconds
  • Supports active or passive antennas
  • Supports SBAS (WAAS, EGNOS, MSAS)
Dimensions: 1.15 x 0.7 inches

Documents:

Pricing

38 in stock
backorder allowed
$49.95 price
$44.96 10-99 (10% off)
$39.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

43 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.