Search
Product Info
900MHz Duck Antenna RP-SMA
sku: WRL-09143
Description: 900/1800 MHz Duck Antenna 2dBi with regular RP-SMA RF connector. Perfect for use with the XBee 900MHz units.
50 ohm impedance. 105mm long.
The FCC is moving towards Part 15 compliance. All this means is that all the SMA RF connectors are changing gender. Really annoying for those of us who need to mate an antenna to an RF device. The FCC gender change was instituted to prevent home users from damaging RF equipment (think home WiFi) when screwing on an antenna. If all antennas are female, there is no way to damage the center connector. However, you have to be very sure now what kind of SMA connector you need.
Documents: DatasheetPricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.
















Log in to post comments.