Product Info


Gyro Breakout Board - LY530AL - 300°/s

sku: SEN-09165

Description: This is a breakout board for the ST's single-axis LY530ALH gyro.  The LY530ALH measures angular velocity along the yaw axis with a full scale of ±300°/s. Two different analog outputs are provided for the z-axis - one 1x amplified and the other 4x amplified.

A regulated voltage between 2.7 and 3.6VDC should be supplied to the power pins. We have the filtering circuits all set up, so you'll just need to connect the outputs to an ADC, and you're ready to go.

This breakout board includes the gyro and all necessary filtering capacitors as shown. The 1x and 4x amplified outputs of both axes are connected to the 0.1" pitch headers, along with the power-down, self-test, high-pass filter reset, and power pins.

Note: We put the LY530ALH on our LPY5xxx gyro breakout boards. Don't be tricked by the pin-out, the x-axis outputs will not work.

Not sure which gyro is right for you? Our Accelerometer and Gyro Buying Guide might help!

Features:

  • 2.7 to 3.6VDC power supply
  • Yaw rotation sensing
  • 1x and 4x amplified outputs
  • Low power consumption
  • All necessary filtering components included
  • Access to power-down, self-test, and high-pass filter reset pins

Dimensions: 0.6x0.7"

Documents:

Pricing

65 in stock
backorder allowed
$19.95 price
$17.95 10-99 (10% off)
$15.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

7 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.