Search
Product Info
HTC ExtUSB 11 Pin USB Connector with Breakout
sku: PRT-09167
Description: The HTC ExtUSB Breakout pulls all 11 pins from the ExtUSB connector. This board makes it easy to solder wires to the 11 pins and reverse engineer any device that uses the HTC ExtUSB interface. The HTC ExtUSB connector is used on HTC phones like the Android, Orange SPV M3100, HTC TyTN, Vodafone v1605, HTC Oxygen devices and HTC Meteor devices and probably many more. Comes with a snap on enclosure for the breakout board.
To enable audio output, short pins 7 and 8 together.
Check out this Android hack from Instructables.
Pinout:
- 1: USB VCC +5v
- 2: USB Data -
- 3: USB Data +
- 4: N / C
- 5: USB GND
- 6: Left Audio +
- 7: Labeled "AG"
- 8: Audio - (GND) Labeled "CK"
- 9: Switch (Talk) Labeled "OT"
- 10: Right Audio +
- 11: Mic +
- 12: Chassis Ground (GND)
Documents: For more pinout information see Kineteka
Pricing
Comments
9 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.





















Too bad companies like htc, sony and others think they know whats best for their consumers amd use proprietary cables, media, and drm. Glad we have sparkfun around to save us. When you guys call PodGizmo about this issue, tell em to drop the price too ;-)
It's not as big of a deal as made out to be above, though; instead of carving the breakout board, simply notch the "keyed" side of the housing out so that the square side fits in it with an sharp knife. Space-age ABS plastics fear my leatherman of doom. :) You have to open it up a little bit on the inside as well; the board slightly interferes with the wire keeper closest to the plug.
You can get away with this because the internal keying of the connector itself is identical on both top and bottom, so once you open up the external key, the connector slips right into place, and you can close the housing.
The caveat, of course, is that your plug now aims left instead of right. As it turns out, that's exactly what I wanted for my application, but YMMV.
Other takes on the pinout:
http://pinouts.ru/PDA/htc_extUSB_pinout.shtml
http://pinouts.ru/PDA/htc_extusb_headset_pinout.shtml (earlier version of above schematic)
http://www.hardwarebook.info/ExtUSB
http://shop.kineteka.com/Products/94-htc-extusb-breakout-mini.aspx
http://shop.kineteka.com/Products/93-htc-extusb-11-pin-usb-connector-style-1.aspx