Product Info


Breakout Board for MAX7456 On Screen Display

sku: BOB-09168

Description: This is a breakout board for the Maxim MAX7456  monochrome on-screen display chip. The board is set up with all supporting circuitry and RCA connectors to allow the user to easily interrupt and overlay text and/or graphics onto a video signal (PAL or NTSC). Just plug in your video signal to "Video In", plug your TV into "Video Out", connect a microcontroller to the SPI interface and supply the board with 5V@100mA (worst case) and you're good to go. Supplied sample code runs on an ATMega168/328 (16MHz) and compiles with WinAVR, so it's just about "plug-and-play" with an Arduino board.

Features:

  • Input voltage 5V
  • Current consumption 100mA, worst case
  • 5V SPI interface

Dimensions: 1.8x0.9"
Weight: 0.30 ounces, 8.6 grams

Documents:



Pricing

30 in stock
backorder allowed
$39.95 price
$35.96 10-99 (10% off)
$31.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

11 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.