Product Info


Venus GPS Logger with SMA Connector

sku: GPS-09171

Description: This is one of the smallest and most powerful  GPS loggers on the market. The Venus GPS module can be configured to an amazingly powerful 10Hz update rate, with 14 channel tracking and can store up to 32Mbits of GPS data! Boasting 28mA operating current, and high sensitivity, this receiver seriously opens new doors for tracking. Module outputs the standard NMEA-0183 or SkyTraq Binary sentences at a default rate of 9600bps (adjustable to 115200bps).

The Venus634LPx has improved sensitivity, an integrated LNA (with multipath detection and suppression), built-in RTC, and integrated single power supply making it very simple to use. In addition, the module supports data logging with an external SPI Flash!

The logger's SPI Flash can be configured over the TX and RX pins using our USB to Serial FT232 Breakout Board.

Check out our GPS buying guide!

Features:

  • 51 channel acquisition and 14 channel tracking
  • SkyTraq based chipset
  • 10Hz max update rate (1Hz default)
  • Integrated LNA
  • Single 2.7-3.3V supply
  • 3.3V TTL UART
  • 32Mbits of flash space
  • Power: 28mA tracking
  • Sensitivity: -161dBm
  • Accuracy: <2.5m
  • Hot start: 1 Seconds
  • Cold Start: 29 Seconds
  • Supports active or passive antennas
  • Supports SBAS (WAAS, EGNOS, MSAS)

Dimensions: 1.25 x 0.75 inches

Documents:

Pricing

55 in stock
backorder allowed
$59.95 price
$53.96 10-99 (10% off)
$47.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

27 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.