Product Info


2.4GHz Wireless NTSC Outdoor Camera

sku: WRL-09189

Description: This water resistant outdoor 2.4GHz camera needs only a 12VDC for operation. We decided to carry them simply because of their versatility and ease of use. The camera goes on your robot/aerial/teddy bear platform and the receiver connects to any device that has an RCA input (TVs, video cards, etc.). Power up the camera, tune the receiver a bit and you'll be looking at a live color image with audio of whatever the camera is pointing at.

Retail package comes with everything shown: Camera, power adapters for camera (12V) and receiver (12V), RCA cable, antenna, and compact receiver.

Features:

  • Color NTSC (North America)
  • Mono Audio Transmission
  • Resolution : 380 Lines
  • Illumination : 1.5Lux at F1.2
  • Power Output : 640mW
  • Transmission Distance: 250 meters line of sight
Example google video from one of our helicopter customers...

Pricing

35 in stock
backorder allowed
$79.95 price
$71.96 10-99 (10% off)
$63.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

6 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.