Search
Product Info
NCP1400-3.3V Step-Up Breakout
sku: PRT-09216
Description: The NCP1400 is a 3.3V DC-DC converter. The breakout board will accept voltage inputs between 1 and 3 Volts (such as 1 or 2 AA batteries) and output a constant, low ripple 3.3V output capable of sourcing up to 100 mA. This board is great for supplying power to 3.3V sensors or providing 3.3V from a a single AA battery.
The breakout board includes the necessary peripheral components. The input, ouput and ground pins are broken out on a 0.1" grid to allow easy access on a breadboard.
Documents:
Pricing
Comments
5 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


























Once again Sparkfun made the impossible possible. This little board's tiny surface mount components got me what I needed. As far as efficiency goes, I was surprised to find that it did not significantly affect the run time as I had feared it might... the video tells the story...
http://www.youtube.com/user/robmeyerproductions#p/a/u/0/xpYGeQhAkNA