Product Info


ATmega328 with Arduino Bootloader

sku: DEV-09217

Description: The name says it all on this one. An ATmega328 in DIP package, pre-loaded with the Arduino (16MHz) Bootloader. This will allow you to use Arduino code in your custom embedded project without having to use an actual Arduino board.

To get this chip working with Arduino IDE, you will need an external 16MHz crystal or resonator, a 5V supply, and a serial connection. If you are not comfortable doing this, we recommend purchasing the Arduino Duemilanove board that has all of these built into the board.

Atmel's ATMega328 8-Bit Processor in 28 pin DIP package. It's like the ATmega168, with double the flash space. 32K of program space. 23 I/O lines, 6 of which are channels for the 10-bit ADC. Runs up to 20MHz with external crystal. Package can be  programmed in circuit. 1.8V to 5V operating voltage!

Documents:

Replaces:  DEV-08846

Pricing

377 in stock
backorder allowed
$5.50 price
$4.95 10-99 (10% off)
$4.40 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

36 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.