Product Info


uLog - The Lil'est Logger

sku: WIG-09228

Description: The uLog is a tiny analog logging device. Central to the logger is an ATtiny24 mated with an AT45DB161D 16Mbit flash IC. Sampling at 50Hz, it’ll log 3 channels of 10-bit ADC for about 2 hours before the memory fills up.

Very stripped down and simple to use: at power up it determines if a UART line is attached. If there is, it spits out a “?” and waits for user input. There are only 2 commands: “r” for read and “e” for erase. Erasing the flash sets all addresses to 0xFFFF, and reading dumps all the data up to the first 0xFFFF. If there’s no UART line attached it starts sampling. If connecting with one of our FT232 breakout boards, all you need is TX, RX and ground. If using an RS232 shifter board you will also need to connect 3.3V.

The power input is a 2-pin JST connector, which works well with our LiPo batteries, especially the small 100mAh LiPo, and it draws just 4mA with an ADXL320 attached. An ON/OFF switch is also included.

There are so many uses for this device! We strapped it to a rocket while it logged the analog output of an ADXL321 accelerometer.

Features:
  • AT45DB161D provides 16 Mbits of flash
  • Up to 3-channel ADC logging
  • Access to ATtiny24 SPI pins
  • Simple-to-use UART (38400 baud) interface for reading and erasing flash
Dimensions:
  • Size: 0.9x0.7"
  • Weight: 8.07g
Documents:

Pricing

34 in stock
backorder allowed
$19.95 price
$17.95 10-99 (10% off)
$15.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

17 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.