Product Info


IMU Combo Board - 3 Degrees of Freedom - ADXL203/ADXRS614

sku: SEN-09249

Description: The Inertia Measurement Unit Combo Board with the high-precision ADXL203. The ADXL203 sensor is a much higher precision sensor with a range of +/-1.5g. This small PCB board incorporates the Analog MEMs gyroscope and accelerometer in a tight footprint. The IMU board uses a standard .1" header and includes all outputs from both the ADXRS Gyro and ADXL Accelerometer ICs.

We created this board because of the retirement of the Tokin CG-16D piezoelectric sensors. These cheap sensors are now becoming obsolete and difficult to find. The ADXRS sensors from Analog are a great substitute but hobbyists were hindered by the BGA package. By combining the ADXRS with the ADXL sensors, the IMU board enables students and hobbyists to easily incorporate yaw and tilt measurements into their projects or robots.

Board comes fully assembled and tested with ADXL203 and ADXRS614. Units come as shown without headers installed. We recommend right-angle break away headers, straight pin headers, or wire up your own cable!

Having a hard time picking an IMU? Our Accelerometer, Gyro, and IMU Buying Guide might help!

Dimensions: 0.75"x1.0" (20x25.4mm)

Weight: 3g with header

Documents:

Resources and Applications (Inverted / reverse pendulum and balancing robots, Unmanned Aerial Vehicles, etc.):

Pricing

22 in stock
$124.95 price
$112.46 10-99 (10% off)
$99.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

1 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.