Search
Product Info
ARMmite Pro
sku: DEV-09257
Description: A low-cost single board computer solution with an Arduino PRO footprint. Perfect for small volume applications that require customization. Featuring 23 TTL compatible digital I/Os shared with 8 10-bit A/D pins with Zigbee, Bluetooth or USB optional interfaces. The BASIC compiler is easy to learn, or the pre-configured C compiler is easy to use.Unleash the power of a 32 bit processor, running at 60 MHz to solve your control problem. Save time with built in support for PWM, SPI, 1-Wire, I2C, Pulse timing, Synchronous and Asynchronous serial protocols.
Features:- ARM7 CPU running at 60MHz
- BASIC compiler runs >10 million lines of codes/sec
- 32K Flash memory
- 8K SRAM memory
- 23 TTL compatible digital I/O
- 8 10-bit A/D converter channels
- 8 Hardware PWM Channels
- Onboard regulated power supply runs off 5-6V DC input
- Internal supplies of 5V, 3.3V. and 1.8V
- >1 million IO operations/sec
- SPI support builtin with 800 Kb transfer rate
- I2C support with 200 Kb transfer rate
- SHIFT routines for Sync serial busses at800 Kb rate
- 1-Wire support
- Async SERIAL builtin support upto 115.2 Kb
- Pulse timing and generation with 1 uSec resolution
- Frequency synthesis to 50 kHz
- TTL compatible, 2.4V threshold
- IOs 5V tolerant
Software:
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.























Or you can download C tools which are based on WinARM and is preconfigured for this board.
Both are at the link above labeled IDE, which is a zip file with 2 installers called setupC.exe and setupBASIC.exe
critical, no, but it does save the hassle after a while.
If you're going to use BASIC, then SparkFun's dongle works just fine, and its cheaper (they build a lot more of them than we do).