Search
Product Info
Triple Axis Accelerometer - ADXL335
sku: COM-09265
Description: The ADXL335 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensingapplications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application.
Breakout board listed below.
Features:
- 1.8V- 3.6V single-supply operation
- Integrated X, Y, and Z axis accelerometer on a single chip
- X and Y axis has a 0.5Hz to 1600Hz bandwidth
- Z axis has a 0.5Hz to 550Hz bandwidth
- Hermetically sealed for temp and humidity resistance
- 10,000 g shock tolerant
- LFCSP_LQ Package
Documents:
Pricing
Comments
5 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.

















> Integrated X, Y, and Z axis gyros on a single chip
I'd be great, if true, but I think it should be:
Integrated X, Y, and Z axis accelerometers on a single chip
Wayne
http://www.analog.com/en/mems/imu/adis16400/products/product.html