Search
Product Info
IMU 5 Degrees of Freedom IDG500/ADXL335
sku: SEN-09268
Description: This Inertia Measurement Unit Combo Board incorporates the IDG500 dual-axis gyroscope and Analog Devices triple axis ADXL335 accelerometer in a tight footprint. The IMU board uses a standard 0.1" footprint and includes all outputs from both the IDG500 gyro and ADXL335 accelerometer ICs.
This IMU 5DOF is the latest in a long line of development boards. This latest version allows an unheard of 5 axis of sensing (Roll, Pitch, X, Y, Z) in less than 1 square inch, and under 2 grams!
By combining the IDG500 and ADXL335 sensors, the IMU board enables students and hobbyists to easily incorporate roll, pitch, and tilt measurements into their projects or robots.
Board comes fully assembled and tested. Units come as shown without headers installed. We recommend right-angle break away headers, straight pin headers, or wire up your own cable!
Dimensions: 0.75x0.9" (20x23mm)
Weight: 2g
Documents:
Resources and Applications (Inverted / reverse pendulum robots, Unmanned Aerial Vehicles, etc.):
Pricing
Comments
3 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.




















for measuring x-y angles.
because we cant use it without kalman filter knowledge :-(
http://www.rotomotion.com/downloads/tilt.c
http://www.rotomotion.com/downloads/tilt.h
it seems to work fairly well for me
http://www.glacialwanderer.com/hobbyrobotics/?p=261
Spanish version here:
http://blog.bricogeek.com/noticias/arduino/sistema-de-medicion-inercial-con-arduino-y-processing/