Search
Product Info
TellyMate
sku: DEV-09313
Description: The TellyMate Shield equips an Arduino with the ability to send simple text and graphics to a TV. The TellyMate Shield connects to an Arduino board using long headers which extend through the shield. This keeps the pin layout intact and allows another shield to be stacked on top.Arduino uses digital pin1 (TX) to communicate with the TellyMate. Just plug it into your Arduino and use Serial.println() commands to output text onto your TV!
The shield provides a 3.5mm jack and the necessary cable to convert to a composite video connection. The baud rate is selected by jumpers, which are also included.
Features:
- TV output from your Arduino
- PAL or NTSC Composite Video
- Stackable Shield
- works with Serial.println() etc.
- 38x25 characters
- Black and White
- Simple Graphics
- Double width / height text
- Simple control codes
Pricing
Comments
7 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.
























great idea BTW.
so it should be possible to use a PIC to controll it.