Search
Product Info
Breadboard Power Supply Stick 5V/3.3V
sku: PRT-09319
Description: This is a very simple board that
takes a 6-12V input voltage and outputs a selectable 5V or 3.3V
regulated voltage. All headers are 0.1" pitch for simple insertion into a breadboard.
Input power can be supplied to either the DC barrel jack or the two pin header labeled + and -. Output power is supplied to the pins labeled GND and VCC. Board has both an On/Off switch and a voltage select switch (3.3V/5V).
The two pairs of GND and VCC pins are spaced such that when connected to our Basic Breadboard both power busses will be powered.
Check out our Unregulated Power Supply Tutorial!
Features:
- 6-12V input voltage via barrel jack or 2-pin header
- 3.3V or 5V regulated output voltage
- ON/OFF switch
- Output voltage select switch
- Power status LED
- PTC fuse protected power
Documents: Schematic
Dimensions: 2.15x0.65"
Pricing
Comments
6 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.























Since the data sheet rates the LM317 as being able to supply a "guaranteed 1.5A of output current", the regulator should be able to handle 1A.
In any case, your average breadboarded digital circuit will probably consume a current on the order of milliamps... unless you're dealing with motors or incandescent lights it's not likely you'll draw that much current anyway... anything you're powering with a 9V battery already should be fine.
(Plus it looks like SF built a fuse into this too!)
My vote would be yes, go ahead and plug that bad boy in!
LM117/317 datasheet