Product Info


JPEG Color Camera - UART Interface

sku: SEN-09334

Replacement: None.  This camera has been discontinued by the manufacturer. We have yet to find a suitable replacement for this product.  

Description: This is a simple-to-use, UART controlled, color camera with on-board JPEG compression. Capable of resolutions up to 640x480, and a number of color types. Send the snapshot command, and this module will capture a single-frame picture, compress it, and send it back over a serial connection. The easy-t0-use and well defined command set is detailed in the User's Manual below.

Note: This is a last time buy for this camera. COMedia is discontinuing the C328 serial series cameras. They have announced plans for another serial camera but have no information or ETA at this time.

This module includes an OmniVision OV7640/8 VGA camera sensor, OV528 camera-to-serial bridge, program EEPROM and a 4-wire cable that mates with the camera module.

Features:

  • Low power: 3.3V, 60mA
  • 4-pin interface: Vdd, GND, TX, RX
  • 100uA current consumption in sleep mode
  • VGA resolution; built-in down-sampling to QVGA or CIF
  • TTL interface of up to 115.2kbps, auto baud detection
  • Simple, well-defined command set
  • JPEG codec for different resolutions
  • Built-in color conversion: 4 gray, 16 gray, 256 gray, 12-bit RGB, 16-bit RGB

Dimensions: 20x28x10mm

Documents:

Pricing

out of stock
$54.95 price
$49.46 10-99 (10% off)
$43.96 100+ (20% off)
  Auto Notify
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

40 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.